alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok NYC | NJ | Philadelphia

New Jersey Fluid Systems LLC

Engineered for Aerospace.

Proven for Defense.

Delivering high-performance fluid system solutions
for the industry's toughest challenges.

Swagelok Solutions for Aerospace and Defense

 Swagelok supports the Aerospace Industry

Swagelok NYC | NJ | Philadelphia supports the aerospace and defense industry with high-performance fluid system products, assemblies, and services engineered for reliability, precision, and safety in the most demanding environments. From aircraft manufacturing and space exploration to military ground systems and defense testing to university-level R&D, Swagelok products and services are designed to deliver leak-tight performance under extreme pressures, temperatures, and vibration.

Material Science Matters

The unfailing reliability of the Swagelok Tube Fitting is the result of proven design, manufacturing excellence, and superior raw materials Chromium and Nickel are critical for corrosion resistance and ductility in stainless steel. Swagelok proprietary stainless steel alloys exceed ASTM requirements for both elements. Raw materials undergo extensive testing, including 100% ultrasonic analysis and eddy current testing.

Swagelok products are designed to meet key fluid system requirements of the aerospace industry and feature fittings, valves, and tubing for medium- (20, 000 psi) and high-pressure (40,000 psi) applications. Annealed 316SS and other exotic materials are also available to meet NACE MR0175/ISO 15156. Swagelok NYC | NJ | Philadelphia is ISO 9001:2015 certified and we maintain product traceability throughout. All products and assemblies are backed by our Swagelok Limited Lifetime Warranty.

Custom Engineered Assemblies Built Locally

Our local Swagelok Engineering & Design teams can take your existing P&ID and bring it to a realized design with Bill of Materials. Our Swagelok-certified assembly services team can deliver a panel or assembly — tested and ready-to-install.


View Customer Testimonial Video

Critical Refrigerant Systems for Fighter Jets

In this testimonial video, find out how Swagelok helps equipment supplier Lightfoot Defence develop critical refrigerant systems that help keep the U.K. Ministry of Defence’s jet fleet operationally sound and protected while in service. Lightfoot units are used to maintain the refrigerant that keeps the Eurofighter Praetorean Defensive Aids Sub-System (DASS) at precisely the right operational temperature.

 


Request more information from your local team at Swagelok NYC | NJ | Philadelphia.

Contact our Local Team


Products, Engineering & Services for Aerospace Industry


 Swagelok Lunch and Learn Events

Lunch & Learn Event with Swagelok

Got 60 minutes?

Take a seat with our local Field Engineers and industry experts for an interactive Lunch & Learn event tailored for you.

Let us bring mission-ready solutions to your facility. Enjoy a free lunch while exploring real Swagelok components and engineered assemblies designed for aerospace environments — ask questions, review applications, and discover what's possible.

Schedule Lunch & Learn Event